alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Allentown

Your Authorized Swagelok Sales and Service Center

Swagelok Allentown - Chemical and Petrochemical Industry

Chemical and petrochemical

Chemical and Petrochemical

Swagelok fluid system components help researchers in laboratories and pilot plants develop new chemicals, as well as processes to produce them economically in commercial quantities. Swagelok fluid system products are specifically designed to optimize analyzer performance. Proven Swagelok quality and reliability minimize safety concerns, costly leaks, and unnecessary maintenance, downtime, and reworks.

We help OEMs build better equipment, allowing the chemical plant systems — batch and continuous processing, fluid flow, heat and mass transfer, mixing, separation and utilities — to work more effectively. Swagelok components are readily available to support new construction and MRO needs of chemical plants worldwide.

For information on our products, please view our complete product catalog.

Swagelok has built an ever-expanding portfolio of fluid system components to meet the chemical and petrochemical industry's changing needs, which earning a leading reputation for quality and service in the industry. Our PTI Series Industrial Pressure Transducers feature:

  • Accuracy ≤ 0.5% of span limit point calibration (0.25% of span best fit straight line)
  • Thin film and piezoresistive sensor technology for repeatability, reliability, and stability
  • Stainless steel construction with robust, compact design that resists pressure spikes, shock, and vibration
  • Availability in standard industrial (S) models, explosion-proof (E) models, and intrinsically safe (T) models

For more information about these products, see our Industrial Pressure Transducers catalog. You can also contact Swagelok Allentown with questions about your specific application.