alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Allentown

Your Authorized Swagelok Sales and Service Center

Fittings

When the world's most respected companies want to make lasting connections, they turn to Swagelok. From high-purity fittings designed to minimize particle generation and entrapment to high-strength fittings designed to hold high pressure, Swagelok products deliver dependable, leak-tight performance.

Whether you need fittings for corrosive environments or extreme temperatures, fittings to maintain vacuum or withstand high pressure, or a proven partner who understands your industry, you'll be well-connected with Swagelok.

View and purchase our most widely used products

Browse our catalogs

Matching the pressures of your applications

For pressures up to 11 000 psig (760 bar), explore our tube fittings and tube adapters. For pressures up to 60 000 psig (4134 bar), check out our fittings in our medium- and high-pressure products.

Discover more about how Swagelok products can work for you, or if you have questions, contact us today!

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."

Swagelok Tube Fittings

Tube Fittings and Tube Adapters

B Type_VCO® L Ring Face Seal Fittings

B Type VCO® L-Ring Face Seal Fittings

Biopharm Fittings

Biopharm Fittings

cone and thread fittings

Cone and Thread Fittings

Dielectric Fittings

Dielectric Fittings

FK medium pressure tube fittings

FK Series Medium-Pressure Tube Fittings

Flange to Swagelok Tube Fittings

Flange to Swagelok Tube Fittings

PFA Fine Thread Flare Fittings

PFA Fine Thread Flare Fittings

Pipe Fittings

Pipe Fittings

Vacuum Fittings

Vacuum Fittings

VCO® O-Ring Face Seal Fittings

VCO® O-Ring Face Seal Fittings

VCR® Metal Gasket Face Seal Fittings

VCR® Metal Gasket Face Seal Fittings

Weld Fittings

Weld Fittings