alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Allentown

Your Authorized Swagelok Sales and Service Center

Medium- and High-Pressure Fittings

Medium- and High-Pressure Fittings

FK medium pressure tube fittings

FK Series Medium Pressure Tube Fittings

Simple and easy to install, Swagelok's innovative FK series medium pressure tube fittings and adapters offer reduced installation cost, improved up-time, and increased safety and environmental compliance compared to cone and thread. FK series delivers a leak-tight gas seal and vibration resistance in applications up to 22,500 psig (1551 bar). FK series tube fittings are available in 316 stainless steel, super duplex alloy 2507 (NACE & NORSOK), and alloy 625 (NACE) with proven performance on a variety of tubing types and materials.

cone and thread fittings

Cone and Thread Fittings

Looking to maintain your cone and thread system? Swagelok carries a range of options in sizes up to 1 ½ inch to help ensure a leak tight system. Medium pressure up to 20,000 (1378 bar) and high pressure up to 60,000 psig (4134 bar) are offered. Cone and thread fittings are available with anti-vibration options in 316 stainless steel, super duplex alloy 2507 (NACE), and alloy 625 (NACE).

 

 

 

 

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."