Cone-and-Thread-Fittings
Cone and Thread Fittings (IPT Series)
Medium-Pressure
Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Weep holes standard on all pressure connections to verify proper connection.
Specifications
Pressure Ratings | Up to 20 000 psig (1378 bar) |
Temperature Ratings | Up to 1000°F (537°C) |
Materials of construction | 316 Stainless Steel, Alloy 2507, Alloy 625 |
End Connections | |
Sizes | 1/4 to 1-1/2 in. |
Configurations | Straights, elbow, tees, cross, caps, plugs |
High-Pressure
API-6A, Specification for Wellhead and Christmas Tree Equipment, defines the dimensions for the 9/16 inch high-pressure cone and thread fitting. Swagelok Company complies with the mechanical sealing dimensions called out in this specification.
Specifications
Pressure Ratings | Up to 60 000 psig (4134 bar) |
Temperature Ratings | Up to 1000°F (537°C) |
Materials of construction | 316 Stainless Steel, Alloy 2507, Alloy 625 |
End Connections | |
Sizes | 1/4 to 9/16 in. |
Configurations | Straights, elbow, tees, cross, caps, plugs |
Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Cone & thread fittings can be manufactured to meet NACE MR0175/ISO 15156 in 316, alloy 625, and alloy 2507. Anti-vibration connection components are also available.
Questions? Contact Swagelok Allentown.
Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Caution: Do not mix/interchange Swagelok two ferrule tube fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers. |