alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Allentown

Your Authorized Swagelok Sales and Service Center

API Plan 12 Flush with Strainer

Kit components shown solid and include some optional components.

API Plan 12

API Plan 12 recirculates flow from a high‐pressure section of the pump, typically the discharge piping, through a flow control orifice to the seal. In order to remove particulate in the flush stream and prevent clogging, flow passes through a strainer placed prior to the flow control orifice. The addition of pressure gauges on either side of the strainer allows the strainer to be monitored for servicing. 

This plan:

  • Prevents orifice clogging through the addition of a strainer
  • Removes heat and flushes particulate from the seal chamber
  • Ensures proper pressure in the seal chamber to prevent pumped fluid from vaporizing
  • Allows the seal chamber to be self-venting when used with horizontal pumps

Plan 12 is available as a kit of components ready for field assembly. Kit contents may include:

  • Swagelok tube fittings
  • Flange adapters
  • Pipe fittings
  • V series 2-valve manifold
  • Bimetal thermometer
  • TTW series thermowell tee
  • PGI series gauges
  • Tubing Pressure transmitter
  • Pipe nipple
  • Y strainer

See page 13 of the Mechanical Seal Support Systems Application Guide for additional details and ordering information. Contact Swagelok Allentown for information on optional components.

BACK TO PROCESS SIDE PLANS