alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Allentown

Your Authorized Swagelok Sales and Service Center

Kit components shown solid and include some optional components.

API Plan 13

API Plan 13 recirculates flow from the seal chamber to the suction side of the pump. This plan is common for vertical pumps.

This plan:

  • Removes heat and flushes particulate from the seal chamber
  • Allows the seal chamber to be self-venting when used with horizontal pumps

Plan 13 is available as a kit of components ready for field assembly. Kit contents may include:

  • Swagelok tube fittings
  • Flange adapters
  • Pipe fittings
  • V series 2-valve manifold
  • Bimetal thermometer
  • TTW series thermowell tee
  • PGI series gauges
  • Tubing
  • Pressure transmitter
  • Pipe nipple

See page 15 of the Mechanical Seal Support Systems Application Guide for additional details and ordering information. Contact Swagelok Allentown for information on optional components.

BACK TO PROCESS SIDE PLANS