alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Allentown

Your Authorized Swagelok Sales and Service Center

Kit components shown solid and include some optional components.

API Plan 14

API Plan 14 combines Plan 11 and Plan 13. Flow is recirculated from the pump discharge into the seal chamber and from the seal chamber to the pump suction. Fluid flow is increased since the seal chamber is continuously vented, leading to higher cooling capacity.

This plan:

  • Removes heat and flushes particulate from the seal chamber
  • Controls seal chamber pressure on vertical pumps

Plan 14 is available as a kit of components ready for field assembly. Kit contents may include:

  • Swagelok tube fittings
  • Flange adapters
  • Pipe fittings
  • V series 2-valve manifold
  • Bimetal thermometer
  • TTW series thermowell tee
  • PGI series gauges
  • Tubing
  • Pressure transmitter
  • Pipe nipple

See page 17 of the Mechanical Seal Support Systems Application Guide for additional details. and ordering information. Contact Swagelok Allentown for information on optional components.

BACK TO PROCESS SIDE PLANS